CONNECTOR PRODUCTS (CPI)
Image of OBDE11.5-12.7 OBDE11.5-12.7, OPGW Bolted Dead-End
Image of OBDE11.5-12.7 OBDE11.5-12.7, OPGW Bolted Dead-End
play
CPI OPGW Dead End

OBDE11.5-12.7, OPGW Bolted Dead-End

Brand: Connector Products (CPI)

Catalog ID: OBDE11.5-12.7

Conductor Range: .453"-.500" (11.5mm-12.7mm)

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories

General

Catalog Number

OBDE11.5-12.7

Product Type

Fiber Optic

UPC

621945682634

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Dia. Range (mm): Min: 11.5 Max: 12.7
Dia. Range (in): Min: 0.453 Max: 0.500