723221T2, Tap Connector, 4-Hole, 477 T2 ACSR
723221T2, Tap Connector, 4-Hole, 477 T2 ACSR

723221T2, Tap Connector, 4-Hole, 477 T2 ACSR

Brand:

Connector Products (CPI)

Conductor Range: 477 T2 ACSR (18/1 Str) T2 (.814" x 1.628")