text.skipToContent text.skipToNavigation

ELCR Series

by Dual-Lite 

Automatic Load Control Relay

  • Automatic Load Control Override
  • Allows Normal Control of Emergency Lighting
  • Low Profile (1”) Housing
  • Input Range of 120VAC through 277VAC
  • LED indicators for Normal, Emergency and Load Status
  • 0-10Vdc Dimmer Override
  • Compatible with DALI Dimmable Loads
  • 2 Second Self-Test Delay
  • Fixture Mount Housing
  • Plenum Rated
  • Relay Contact Rating: 5 Amp

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color Gray
Environmental Conditions Damp Location
Lamp Type
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
Light Source
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
Listings
  • UL 924
  • NEMA 1
  • cUL
Material - Housing Thermoplastic
Mount location Surface
Mounting Type Fixture Mount
Type Emergency

Electrical Ratings

Voltage Rating
  • Emergency Input: 120-277 VAC (50/60Hz) V
  • Normal Input: 120-277 VAC (50/60Hz) V

Certifications and Compliance

Certified Listed Listed to UL 924 Damp Location

Resources/Downloads

Customer Notices

Specifications

Installation/Instruction Manual (IOM)

Availability Documents