text.skipToContent text.skipToNavigation

CL Series

by Dual-Lite 

Concealed, recessed, self-contained emergency light with fully automatic operation suitable for wall or ceiling mount applications

  • Virtually invisible until power outage occurs
  • Self-test/self-diagnostic circuitry monitors lamp load transfer, battery capacity, operations and motor drive
  • Fully adjustable, high-output halogen lamps
  • Brownout detection circuit
  • Quiet, reliable, precision-controlled door mechanism
  • Low voltage disconnect prevents battery deep discharge
  • Polarized connector provides voltage polarity protection
  • 15-minute time delay retransfer circuit
  • Capacity (50, 100 or 150W)
  • Fused remote leads on models with remote capacity
  • Test switch

Product Details

General

Ambient Temp. Range
  • Lead-Calcium Battery: (60°F to 90°F) 16°C to 32 °C
  • Nickel-Cadmium Battery:(32°F to 100°F) 0°C to 38 °C
Application Conditioned Space
Battery Type Lead Calcium or Nickel-Cadmium (maintenance-free)
Chicago Plenum Yes
Color White
Environmental Conditions
  • NFPA70
  • UL924
Finish Type powder coat paint
Lamp Type 12-75 watt Halogen
Light Source Incandescent
Material - Body Galvanized Steel
Mount location wall or ceiling
Mounting Type Recessed
Series CL emergency light
Type Emergency and Exit

Electrical Ratings

Wattage
  • 50 W
  • 100 W
  • 150 W

Certifications and Compliance

Certified Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • Certified to UL924 Standards

Photometry

IES Files
CL Series with 12W Lamps
IES file
CL Series with 20W lamps
IES file
CL Series with 35W lamps
IES file
CL Series with 50W lamps
IES file
CL Series with 75W lamps
IES file