text.skipToContent text.skipToNavigation

CLL Series

By Dual-Lite 
By Dual-Lite
Compact concealed LED recessed self-contained emergency light with fully automatic operation suitable for wall or ceiling mount applications.
  • Designed specifically for low level applications at 18" above floor level
  • Includes Self-Test, Self-Diagnostics with optional 15 min. time delay
  • 6500K color temperature
  • LED life cycle of 10,000 hours
  • Dual-voltage field selectable 120 or 277VAC input
  • Rated for 2-hour runtime with Sealed Lead Acit or Nickel Cadmium batteries
  • Brownout Protection
  • Optional Remote Test Transmitter for ease of testing

Product Details

General

Ambient Temp. Range (50°F to 104°F) 10°C to 40 °C
Application Conditioned Space
Battery Type Nickel Metal Hydride
Chicago Plenum Yes
Color White
Environmental Conditions
  • NFPA70
  • UL924
Lamp Type LED
Listings
  • UL
  • UL 924
Material - Body Die Cast Zinc
Material - Housing 20 guage steel
Mounting Type
  • Wall
  • Ceiling
Series CLL Emergency Light
Type Emergency and Exit

Electrical Ratings

Lamp Wattage 9 W

Certifications and Compliance

Certified Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • Certified to UL924 Standards
  • OSHA
  • NYC Approved, Calendar #51285
  • Chicago Plenum Listed Option (CP)

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
CLL Low Level