- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
CLML Series
By Dual-Lite
CLML Series
By Dual-Lite
Compact concealed LED recessed self-contained emergency light with fully automatic operation suitable for wall or ceiling mount applications.
- Emergency operation from a battery or the AC input from Inverter/Generator
- 3 high power LEDs provide 561 absolute lumens
- Rated for 90-minute runtime with Nickel Metal Hydride batteries (CLML)
- Optics are adjustable up to 70° and provide up to 50' spacing
- Lamp head assembly made from die-cast zinc, back-box of 20-guage steel
- Self-Test and Self-Diagnostics included
- Brownout Protection
- Accessories: Remote Testing Transmitter - CLRT • Rough-in Kit • Chicago Plenum Listed Rough-in Kit
Product Details
General
Ambient Temp. Range | (50°F to 104°F) 10°C to 40 °C |
Application | Conditioned Space |
Battery Type | Nickel Metal Hydride |
Chicago Plenum | Yes |
Color | White |
Environmental Conditions |
|
Lamp Type | LED |
Listings |
|
Material - Body | Die Cast Zinc |
Material - Housing | 20 guage steel |
Mounting Type |
|
Series | CLML / CLMLAC Emergency Light |
Type | Emergency and Exit |
Electrical Ratings
Lamp Wattage | 9 W |
Certifications and Compliance
Certified Listed |
|
Resources and Downloads
Specifications
Brochures
Warranty
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (2)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CLML Ceiling Mount
|
|||||||
CLML Wall Mount
|
Please wait, preparing to download your file.