text.skipToContent text.skipToNavigation

CRU

By Dual-Lite 
By Dual-Lite
The CRU is a Damp Location Listed, City of Chicago Approved Steel Recessed Unit.

  • AC-on and test switch
  • Product Details

    General

    Ambient Temp. Range 20 - 50 °C
    Application
    • Conditioned Space
    • Damp location
    Battery Type 6V Sealed Lead Acid, Maintenance-Free, Rechargeable Battery
    Chicago Plenum Yes
    Color White
    Lamp Type 12W Halogen
    Light Source LED
    Listings
    • UL
    • UL 924
    Material - Housing 20-Gauge Steel
    Mounting Type Recessed
    Series CRU emergency light
    Type Emergency and Exit

    Certifications and Compliance

    Certified Listed
    • Certified to UL924 Damp Location Standards
    • NFPA 101 (Life Safety Code)
    • NFPA 70 (National Electrical Code)

    Resources and Downloads

    Catalog Page

    Installation/Instruction Manual (IOM)

    Availability Documents

    BIM

    Photometry (1)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    CRU
    12 W

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number CRU UPC 782520869175 Product Description Chicago Recessed Unit, Battery Runtime: 120 min, Battery Type: Sealed Lead Acid, Color: White, Number of Lamps: 2, Lamp Type: 12W Halogen, Voltage Rating: 120/277 VAC, Wattage: 27 W. Check Inventory
    Catalog Number CRURC UPC 782520869182 Product Description Chicago Recessed Unit, Battery Runtime: 120 min, Battery Type: Sealed Lead Acid, Color: White, Number of Lamps: 2, Lamp Type: 12W Halogen, Voltage Rating: 120/277 VAC, Wattage: 50 W, Remote Capacity: 26 W. Check Inventory