text.skipToContent text.skipToNavigation

NEMA 4X INDUSTRIAL FAMILY

The Dynamo Family offers the latest technology and features. The LEDs never require replacement, the battery offers 30% longer life, and the photometric performance exceeds any other industrial emergency unit on the market. The Dynamo Family offers continuous lumen output for the full 90 minutes required by code ensuring maximum visibility when you need it most.

SAFETY

Visual indication of battery
& charger condition
Bright and even illumination
Full lumen output for 90 minute discharge
Ease of code compliance

PERFORMANCE

High lumen output, maximum coverage
Fully adjustable lamp aiming with lock-down
High mounting height: 7’ to 20’
Optional matching remote heads

RELIABILITY

Lithium iron phosphate battery
life of 5-7 years
Micro-controller based 3-stage charger
LED life-cycle of more than 100,000 hours
Lifetime LED warranty

VERSATILITY

Wet location
NEMA 4X certified
Food processing option
Battery heater for cold environments

DYNC Family Page

DESIGN

Emergency Exit Design

DYN Design

PERFORMANCE

DYNC Performance

DYN Performance

Resources and Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents