text.skipToContent text.skipToNavigation
ELSS Emergency Lighting Family

ELSS

LIFE SAFETY SYSTEM

DESIGN

Ease of Installation and Maintenance

Maintenance is simplified, economical and efficient by utilizing a single battery system
Multiple system capacities and remote models allow for incredible flexibility in various environments

PERFORMANCE

One Life Safety System

All ELSS central units include Spectron Self-Test/Self-Diagnostics for constant system monitoring and automatically performing monthly / annual tests per NFPA requirements
Specially designed indoor, outdoor, and industrial remotes offer superior lumen output and features

AESTHETICS

Sleek Architectural Styling

Small remotes are discrete and do not disrupt environment’s interior design
Powerful remotes provide excellent fixture spacing thus minimizing number of fixtures required

ELSS Brochure

ELSS

ELSS Battery

ELSS Indoor Remote

ELSS Outdoor Remote

ELSS Industrial Remote


EVE-DC ELSS & EVE4X-DC ELSS Exit Signs

Product Details

General

Ambient Temp. Range (50° to 104°F) 10 to 40 °C
Battery Type Lithium Iron Phosphate
Finish Type White
Material - Housing Injection Molded Thermoplastic
Mounting Type Wall mount
Self-Diagnostics yes

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents