- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
EVHC Series
by Dual-Lite
EVHC Series
by Dual-Lite
The EVHC series is a high lumen output emergency lighting unit designed for high mounting height applications
- Available with standard 346 lumen lamp
- High lumen option of 546 lumens per head
- Standard model offers 51' spacing on a 10' mounting height
- high lumen option offers 75'
- Fully Adjustable High-Output LED Lamps
- High impact, flame rated and UV stable thermoplastic housing
- Conduit entry from the top and both sides
- Flashing trouble code for "Battery Disconnect" or "Charger Fault" on Standard Model
- EasyID option includes battery compartment and highly visible fault code status panel with Self-Test/Self-Diagnostics
- Optional Battery Compartment
- Optional: Self-Test/Self-Diagnostics
- Optional: High Lumen- 6W Lamps
- Accessory: EVHCR2 Double Head Matching Remote
- Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed
Product Details
General
Ambient Temp. Range | Damp Listed: (50°F to 104°F) 10°C to 40 °C |
Application |
|
Color |
|
Environmental Conditions | Damp Location |
Lamp Type | LED |
Light Source | LED |
Listings |
|
Lumens |
|
Material - Housing | Thermoplastic |
Mount location | wall or ceiling |
New Products | Yes |
Series | EVHC emergency light |
Type | Emergency and Exit |
Certifications and Compliance
Certified Listed |
|
Compliance | CEC T20 Compliant |
Resources/Downloads
Specifications
Catalog Page
Videos
EVHC Easy ID
Warranty
Installation/Instruction Manual (IOM)
BIM
SDS
Please wait, preparing to download your file.
Photometry
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number EVHC12 | UPC 782520866877 | Product Description EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 12 W, Remote Capacity: 6 W. | Check Inventory |
Catalog Number EVHC12-06L | UPC 782520866891 | Product Description EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 12 W. | Check Inventory |
Catalog Number EVHC12I-06L | UPC 782520866907 | Product Description EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 12 W. | Check Inventory |
Catalog Number EVHC12ID-06L | UPC 782520869625 | Product Description EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 12 W. | Check Inventory |
Catalog Number EVHC6 | UPC 782520866839 | Product Description EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 6 W. | Check Inventory |
Catalog Number EVHC6-B | UPC 782520866860 | Product Description EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: Black, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 6 W. | Check Inventory |
Catalog Number EVHC6ID | UPC 782520869632 | Product Description 326 lumen lamp-head, Spectron Self Diag., White Finish, Battery Compartment, Easy ID status panel | Check Inventory |
Catalog Number EVHCR2 | UPC 782520867249 | Product Description 326 lumen lamp-head remote head, white finish | Check Inventory |
Related Products