text.skipToContent text.skipToNavigation

EZ-2 Series with LED

By Dual-Lite 
By Dual-Lite
The Dual-Lite EZ-2 is a unique and efficient self-contained emergency lighting unit designed to meet a variety of needs
  • Fully Adjustable LED lamp heads
  • Up to 39' multiple unit spacing
  • Easy access battery compartment
  • Intelligent 2-wire input connection
  • External push-to-test switch and AC-on indicator
  • Battery recharge within 24 hours
  • AC Lock-out circuit
  • Conduit entry knock-out located at the top center
  • Microprocessor-controlled pulse charger

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Color Temperature 5000 K
Construction Material - Main Injection Molded Thermoplastic
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Self-Diagnostics yes
Series EZ-2 emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • Damp Listed
  • NFPA 101
  • NFPA 70
  • UL 924

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents

Videos

EZ-2 Installation Video (4BokZ0PT4u4)

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
EZ-2 20.00149