- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
PG
By Dual-Lite
PG
By Dual-Lite
Wet location listed emergency lighting unit for indoor/outdoor installation featuring long-life, high-output LEDs.
- Wet location listed emergency lighting unit for indoor/outdoor installation
- Four long-life, high-output LEDs
- LEDs configured in redundant pairs
- Design optimized wide area illumination patterns
- No heads to aim, no adjustments to make
- Includes Spectron® self-testing/self-diagnostic electronics with time-delay retransfer (TDR) standard
- Sturdy die-cast aluminum construction
- Time delay retransfer circuit
- Brownout detection circuit
- Low Voltage Battery Disconnect
- Universal 120/277 VAC operation
- 90 minute emergency operation
- Microprocessor controlled battery environmental chamber
- Fast, easy installation
- Standard electrical box and conduit entry provisions
- Maintenance-free sealed Nickel-Cadmium battery pack
- Test switch and AC-ON indicator
- Options
- Optional heater for cold temperature operation
- Temperature Range
- Models without heater: 0°C to 50°C (32°F to 122°F)
- Models with heater: -30°C to 50°C (-22°F to 122°F)
- Compliance
- UL 924 Listed
- UL Wet Location Listed
- U.S. Patent Nos. 8,258,705.
- NFPA 101 (Life Safety Code)
- NFPA 70 (National Electrical Code)
Product Details
General
Application |
|
Color |
|
Environmental Conditions | Wet Location |
Lamp Type | LED |
Light Source | LED |
Material - Housing | Die-Cast Aluminum |
Max Ambient Temperature | 50 °C |
Min Ambient Temperature | -30 °C |
Series | PG series emergency light |
Type |
|
Electrical Ratings
Voltage Rating |
|
Certifications and Compliance
Certified Listed | UL 924 Listed |
Resources and Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
BIM
SDS
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PG Series with Path
|
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number PGB-HTR | UPC 782520862466 | Product Description PG Series, Color: Black, Number of Lamps: 4, Lamp Type: Solid state high output LEDs, Voltage Rating: 120 VAC. | Check Inventory |
Catalog Number PGP | UPC 782520862084 | Product Description PG Series, Color: Platinum Silver, Number of Lamps: 4, Lamp Type: Solid state high output LEDs, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number PGP-HTR | UPC 782520862114 | Product Description PG Series, Color: Platinum Silver, Number of Lamps: 4, Lamp Type: Solid state high output LEDs, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number PGW | UPC 782520862060 | Product Description PG Series, Color: White, Number of Lamps: 4, Lamp Type: Solid state high output LEDs, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number PGZ-HTR | UPC 782520862107 | Product Description PG Series, Color: Dark Bronze, Number of Lamps: 4, Lamp Type: Solid state high output LEDs, Voltage Rating: 120/277 VAC. | Check Inventory |