- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
PGF1
By Dual-Lite
PGF1
By Dual-Lite
Wet location listed lighting unit for outdoor installation featuring long-life, high-output LEDs.
- UL1598 listed wall-pack
- 7 long-life, high-output LEDs at 4300K
- Design optimized wide area illumination pattern
- No heads to aim, no adjustments to make
- Sturdy die-cast aluminum construction
- Universal 120/277 VAC operation
- Fast, easy installation
- Dark-Sky Compliant with use of full-cutoff shield
- Standard electrical box and conduit entry provisions
- Options
- Optional 120VAC photo-control
- Temperature Range
- -30°C to 50°C (-22°F to 122°F)
- Compliance
- CSA certified to UL1598 for use in wet locations.
Product Details
General
Application |
|
Color |
|
Lamp Type | LED |
Light Source | LED |
Series | PGF1 emergency light |
Type |
|
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
pgf1_series.ies
|
Please wait, preparing to download your file.