text.skipToContent text.skipToNavigation

PGN

By Dual-Lite 
By Dual-Lite
An indoor/outdoor architecturally styled high performance die-cast aluminum LED remote.
  • Four long-life, high-output LEDs
  • LEDs will continue to operate even if 1 or 2 should fail
  • Neutral white, 4000K LEDs
  • Design optimized wide area illumination patterns
  • No heads to aim, no adjustments to make
  • Sturdy die-cast aluminum construction
  • Standard electrical box and conduit entry provisions
  • 90-minute emergency operation from external 6 through 12V DC source
  • Fast, easy installation
  • Field installable full cut-off shield
  • StarView™ Compliant

Product Details

General

Application
  • Damp location
  • Wet location
  • Cold Temperature
Color
  • White
  • Black
  • Dark Bronze
  • Platinum Silver
Environmental Conditions Wet Location
Lamp Type LED
Light Source LED
Material - Housing Die-Cast Aluminum
Series PGN emergency light
Type Emergency and Exit

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Certified Listed
  • Certified to UL924 Wet Location Standards
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Patent Number D627,916

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PGN Photometry
PGN Photometry, FCO