- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
CCEL Series
By Dual-Lite
CCEL Series
By Dual-Lite
The CCEL Series offers bright, even and highly reliable LED illumination with direction configurable STAIRS or EXIT acrylic panels. The surface mount housing is made of extruded aluminum and the recessed in 20 gage steel with satin aluminum or white finish. The surface mount design can be top, end or ceiling mounted by use of a supplied canopy. The recessed design can be ceiling or wall mounted by selection and includes a back-box.
- Quick installation
- Full re-charge within 24 hours
- AC-on and test switch
- Fully automatic two-stage charger
- Surface or Recessed models with STAIRS or EXIT
Product Details
General
Application |
|
Chicago Code Compliant Life Safety | Yes |
Color |
|
Environmental Conditions | Damp Location |
Lamp Type | LED |
Mounting Type |
|
Type | Emergency and Exit |
Certifications and Compliance
Certified Listed |
|
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CCELR-WALLKIT | UPC 782520871529 | Product Description Recessed Wall Mount Kit(EXIT) | Check Inventory |
Catalog Number CCELR-WALLKIT-STAIRS | UPC 782520871550 | Product Description Recessed Wall Mount Kit(STAIRS) | Check Inventory |
Catalog Number CCELRWA-NP | UPC 782520871338 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Recessed, Application - For Use On: EXIT, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELRWA-NPS | UPC 782520871536 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Recessed, Application - For Use On: STAIRS, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELRWE-NP | UPC 782520871352 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Recessed, Application - For Use On: EXIT, Housing Finish: White, Operation: Emergency, Battery Type: 4.8V DC Nickel Cadmium Battery, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELRWE-NPS | UPC 782520871543 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Recessed, Application - For Use On: STAIRS, Housing Finish: White, Operation: Emergency, Battery Type: 4.8V DC Nickel Cadmium Battery, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELSWA-NP | UPC 782520871314 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface, Application - For Use On: EXIT, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELSWA-NPS | UPC 782520871345 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface, Application - For Use On: STAIRS, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELSWE-NP | UPC 782520871321 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface, Application - For Use On: EXIT, Housing Finish: White, Operation: Emergency, Battery Type: 4.8V DC Nickel Cadmium Battery, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CCELSWE-NPS | UPC 782520871369 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface, Application - For Use On: STAIRS, Housing Finish: White, Operation: Emergency, Battery Type: 4.8V DC Nickel Cadmium Battery, Voltage Rating: 120/277 VAC, Fixture Options: no panel included. | Check Inventory |
Catalog Number CEP11-SDA | UPC 782520871475 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Battery Type: no battery, Fixture Options: panel with double arrow included. | Check Inventory |
Catalog Number CEP12-EDA | UPC 782520871406 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: EXIT, Number of Faces: single-face, Battery Type: no battery, Fixture Options: panel with double arrow included. | Check Inventory |
Catalog Number CEP17-SNA | UPC 782520871482 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Number of Faces: double-face, Battery Type: no battery, Fixture Options: panel without arrow included. | Check Inventory |
Catalog Number CEP18-ENA | UPC 782520871413 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: EXIT, Number of Faces: double-face, Battery Type: no battery, Fixture Options: panel without arrow included. | Check Inventory |
Catalog Number CEP2-SNA | UPC 782520871444 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Battery Type: no battery, Fixture Options: panel without arrow included. | Check Inventory |
Catalog Number CEP20-SLARA | UPC 782520871505 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Number of Faces: double-face, Battery Type: no battery, Fixture Options: panel with Left/ Right arrow included. | Check Inventory |
Catalog Number CEP21-ELARA | UPC 782520871437 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: EXIT, Number of Faces: double-face, Battery Type: no battery, Fixture Options: panel with Left/ Right arrow included. | Check Inventory |
Catalog Number CEP23-SDA | UPC 782520871499 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Number of Faces: double-face, Battery Type: no battery, Fixture Options: panel with double arrow included. | Check Inventory |
Catalog Number CEP24-EDA | UPC 782520871420 | Product Description | Check Inventory |
Catalog Number CEP3-ENA | UPC 782520871376 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: EXIT, Number of Faces: single-face, Battery Type: no battery, Fixture Options: panel without arrow included. | Check Inventory |
Catalog Number CEP5-SRA | UPC 782520871451 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Battery Type: no battery, Fixture Options: panel with Right arrow included. | Check Inventory |
Catalog Number CEP6-ERA | UPC 782520871383 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: EXIT, Number of Faces: single-face, Battery Type: no battery, Fixture Options: panel with Right arrow included. | Check Inventory |
Catalog Number CEP8-SLA | UPC 782520871468 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: STAIRS, Battery Type: no battery, Fixture Options: panel with Left arrow included. | Check Inventory |
Catalog Number CEP9-ELA | UPC 782520871390 | Product Description CCEL Chicago edge-lit exit sign, Mounting Type: Surface;Recessed, Application - For Use On: EXIT, Number of Faces: single-face, Battery Type: no battery, Fixture Options: panel with Left arrow included. | Check Inventory |