text.skipToContent text.skipToNavigation

CLS

By Dual-Lite 
By Dual-Lite
The CLS Series offers bright and even LED "EXIT" or "STAIRS" glass panel illumination with Red letters, white LED's and a 20 gauge, durable steel housing. Features include AC or Emergency operation in single or double face. 120/277 VAC input. City of Chicago approved.
  • Improved one-piece design in AC or emergency operation
  • Highly reliable and energy efficient LED illumination
  • Long lasting Nickel Cadmium Battery
  • Glass panels with EXIT or STAIRS

Product Details

General

Ambient Temp. Range
  • 32 - 122 °F
  • 0 -50 °C
Application Conditioned Space
Battery Type Nickel Cadmium
Chicago Code Compliant Life Safety Yes
Color White
Lamp Type LED
Mounting Type
  • Ceiling
  • Wall
  • End
Type Emergency and Exit

Certifications and Compliance

Certified Listed
  • Certified to UL924 Standards
  • NFPA 101 (Life Safety Code)
  • City of Chicago
  • NFPA 70 (National Electrical Code)

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number CLSS-NPE UPC 782520869212 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Number of Faces: single-face, Operation: AC only, Battery Type: No Battery, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CLSS3 UPC 782520868901 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Number of Faces: single-face, Face style: "EXIT" (no arrows), Letter Color: red, Operation: AC only, Battery Type: No Battery, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CLSSE-NPE UPC 782520869229 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Number of Faces: single-face, Operation: emergency, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CLSSE3 UPC 782520868895 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Number of Faces: single-face, Face style: "EXIT" (no arrows), Letter Color: red, Operation: emergency, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CP11-SDA UPC 782520869304 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP12-EDA UPC 782520869267 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP2-SNA UPC 782520869298 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP3-ENA UPC 782520869250 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP5-SRA UPC 782520869311 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP6-ERA UPC 782520869274 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP8-SLA UPC 782520869328 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory
Catalog Number CP9-ELA UPC 782520869281 Product Description CLS Series Chicago LED steel exit sign, Mounting Type: Ceiling;Wall;End, Letter Color: red, Battery Type: No Battery. Check Inventory