- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
CLSC Series
By Dual-Lite
CLSC Series
By Dual-Lite
The CLSC Series is a Chicago Approved combination exit/emergency light that uses 2 each 5W adjustable white LED lamp-heads to provide emergency lighting for the required 120 minutes.
- Includes 6VDC sealed lead acid battery
- Full re-charge within 24 hours
- Includes LVD (low voltage disconnect) to protect the battery from deep discharge
- Includes AC-On LED indicator and Push-to-Test switch
- Remote Capacity option
Product Details
General
Application |
|
Battery Type | Sealed Lead Acid |
Chicago Code Compliant Life Safety | Yes |
Color | White |
Environmental Conditions | Damp Location |
Lamp Type | LED |
Light Source | LED |
Type | Emergency and Exit |
Certifications and Compliance
Certified Listed |
|
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CLSCSRW-3 | UPC 840141418582 | Product Description CLSC Series Chicago LED steel combination exit / emergency, Number of Faces: single-face, Wording On Sign: "EXIT" (no arrows), Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Sealed Lead Acid, Battery Runtime: 120 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CLSCSRW-NP | UPC 782520869236 | Product Description CLSC Series Chicago LED steel combination exit / emergency, Number of Faces: single-face, Wording On Sign: No Panel Included, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Sealed Lead Acid, Battery Runtime: 120 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CLSCSRW-NPRC | UPC 782520869243 | Product Description CLSC Series Chicago LED steel combination exit / emergency, Number of Faces: single-face, Wording On Sign: No Panel Included, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Sealed Lead Acid, Battery Runtime: 120 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Related Products