- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
DPL Series
by Dual-Lite
DPL Series
by Dual-Lite
The DPL Series of photoluminescent exit signage offers exit compliance with UL listed legible viewing distances of 50', 75' and 100'. The DPL photoluminescent exit signs do not require AC or electrical power. ALl signs have a 25 year lifecycle.
- Available in Aluminum Frame, ABS Thermoplastic, Poly-Metal or Acrylic Construction
- Maintenance Free Exit Compliance
- No Electricity Required
- Quick Installation
- Made in USA
- Wall, Ceiling or End Mount
- UL924 Listed
Product Details
Certifications and Compliance
Certified Listed |
|
Resources/Downloads
Specifications
Catalog Page
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number DPLA75DG | UPC 782520871192 | Product Description DPL Photoluminescent Exit Sign, Acrylic, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Green, Housing Finish: Chrome Plated Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLA75DR | UPC 782520871185 | Product Description DPL Photoluminescent Exit Sign, Acrylic, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Red, Housing Finish: Chrome Plated Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLA75SG | UPC 782520871178 | Product Description DPL Photoluminescent Exit Sign, Acrylic, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Green, Housing Finish: Chrome Plated Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLA75SR | UPC 782520871161 | Product Description DPL Photoluminescent Exit Sign, Acrylic, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Red, Housing Finish: Chrome Plated Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLAF50DG | UPC 782520871024 | Product Description DPL Photoluminescent Exit Sign, Aluminum Frame, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Green, Housing Finish: Matte Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLAF50DR | UPC 782520871031 | Product Description DPL Photoluminescent Exit Sign, Aluminum Frame, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Red, Housing Finish: Matte Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLAF50SG | UPC 782520871000 | Product Description DPL Photoluminescent Exit Sign, Aluminum Frame, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Green, Housing Finish: Matte Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLAF50SR | UPC 782520871017 | Product Description DPL Photoluminescent Exit Sign, Aluminum Frame, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Red, Housing Finish: Matte Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLP100SG | UPC 782520871055 | Product Description DPL Photoluminescent Exit Sign, ABS Thermoplastic, Viewing Distance: 100 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Green, Housing Finish: Color-matched Powder Coated Finish, Environmental Conditions: Wet location;Indoor and Outdoor, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLP100SR | UPC 782520871048 | Product Description DPL Photoluminescent Exit Sign, ABS Thermoplastic, Viewing Distance: 100 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Red, Housing Finish: Color-matched Powder Coated Finish, Environmental Conditions: Wet location;Indoor and Outdoor, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM50DBA | UPC 782520871130 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Brushed Aluminium, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM50DG | UPC 782520871154 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Green, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM50DR | UPC 782520871147 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Red, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM50SBA | UPC 782520871109 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Brushed Aluminium, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM50SG | UPC 782520871123 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Green, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM50SR | UPC 782520871116 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 50 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Red, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM75DG | UPC 782520871093 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Green, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM75DR | UPC 782520871086 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: double-face, Letter Color: Red, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM75SG | UPC 782520871079 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Green, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |
Catalog Number DPLPM75SR | UPC 782520871062 | Product Description DPL Photoluminescent Exit Sign, Poly Metal, Viewing Distance: 75 ft, Mounting Type: Wall Mount;Ceiling Mount, Number of Faces: single-face, Letter Color: Red, Housing Finish: Polished Aluminum Finish, Environmental Conditions: Indoor use only, Wording On Sign:EXIT. | Check Inventory |