- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
EVC Series
By Dual-Lite
EVC Series
By Dual-Lite
The EVC Series is a compact architectural LED combination exit and emergency lighting unit designed for fast installation and reliable service
- High impact, flame rated and UV stable white thermoplastic housing
- Fully aimable, dual-racheting high output LED lamp-heads
- UL 924 Listed (optional damp location listed)
- US Patent Pending
- Optional: Self-Test/Self-Diagnostics
- Optional: VRS3 - Vandal Resistant Shield
- Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed
Product Details
General
Ambient Temp. Range |
|
Application |
|
Battery Type | Lithium Iron Phosphate |
Color |
|
Environmental Conditions | Damp Location |
Lamp Type | LED |
Light Source | LED |
Listings |
|
Material - Housing | Thermoplastic |
Type | Emergency and Exit |
Electrical Ratings
Voltage Rating | Input 220-240 VAC |
Certifications and Compliance
Certified Listed |
|
Compliance | CEC T20 Compliant |
Resources and Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
BIM
SDS
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
evc.ies
|
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number EVCUGW | UPC 782520866389 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | |
Catalog Number EVCUGWD4 | UPC 782520866419 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCUGWDI | UPC 782520866433 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURBD | UPC 782520866471 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURBD4 | UPC 782520866488 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURW | UPC 782520866372 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | |
Catalog Number EVCURWD | UPC 782520866396 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURWD4 | UPC 782520866402 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURWD4-0 | UPC 782520866457 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 0, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURWD4I | UPC 782520866440 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |
Catalog Number EVCURWDI | UPC 782520866426 | Product Description EVC Series architectural LED combination exit / emergency light, Mounting Type: Ceiling or End Mount, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. | Check Inventory |