- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Emergency & Exit Lighting
- Exit & Message Signs
- Freedom Series
Item Added to Your Cart!
Freedom LED Series
By Dual-Lite
Freedom LED Series
By Dual-Lite
Exit sign construction is vinyl clad aluminum in a choice of white, white with brushed face, black, black with brushed face, brass or antique brass finish.
- Vinyl-clad aluminum housing
- Polycarbonate face shield
- Long-life LED lamps
- Red or green letter models
- Universal single/double face
- Six finishes offered: white, black, black/brushed, brass, antique brass, and white/brushed
- Universal end/ceiling/wall mounting
- 120/277 VAC operation, 60 Hz operation
- AC On Indicator Light
Product Details
General
Application |
|
Color |
|
Environmental Conditions | Damp Location |
Lamp Type | LED |
Listings |
|
Type | Emergency and Exit |
Certifications and Compliance
Compliance | CEC T20 Compliant |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Replacement Parts
Catalog Number | Description | Replacement Quantity | |
---|---|---|---|
![]() |
6V, 4-4.5Ah, Sealed Lead Acid
|
1
|