- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
LE Series
By Dual-Lite
LE Series
By Dual-Lite
Edge-Lit LED Architectural Exit Signs featuring elegant styling, easy installation and energy-saving, long-life LED lamps. Models are available for recessed ceiling, wall or end mounting.
- Easy to install
- Extruded aluminum construction
- Available in six color finishes: white, black, satin aluminum, satin brass, chrome, and dark bronze
- Long-life LED lamps
- Molded acrylic plaque
- Clear acrylic plaque standard
- Ceiling, wall or end mounted models for recessed installations
- Red or green letter models
- Universal rough-in box
- 120/277 VAC, 60 Hz. operation
- AC On Indicator Light
Product Details
General
Application | Conditioned Space |
Color |
|
Lamp Type | LED |
Listings |
|
Type | Emergency and Exit |
Certifications and Compliance
Compliance | CEC T20 Compliant |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
SDS
Please wait, preparing to download your file.
Replacement Parts
Catalog Number | Description | Replacement Quantity | |
---|---|---|---|
![]() |
4.8V, 600mAh, Ni-Cd
|
1
|