- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
LT Series
By Dual-Lite
LT Series
By Dual-Lite
Low-profile, easy to install emergency lighting unit/exit sign tandem models feature high-output halogen lamps. Available in remote capacity and damp location versions.
- Factory assembled emergency unit/LED exit sign
- UV stable thermoplastic housing
- 5 watt halogen lamps in emergency lighting heads
- Optional 3 Watt LED MR16 lamps
- 120/277 VAC, 60 Hz. operation
- Maintenance-free lead-calcium battery
- Low-voltage battery disconnect
- Test switch and AC-On indicator light
- Long-life LED lamps in Exit housing
- Universal single/double face
- Choice of red or green letters
- Choice of white or black housing
- Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
- Damp Location Listed models available
- Remote capacity models available
- Optional: Unit supplied without lamp heads
- Optional: Fire alarm panel interface
- Optional: Flasher and/or audible alarm module
- Optional: 220-240 VAC, 60Hz. operation
- Optional: SALIDA exit face legend
- Standard 20°C - 30°C (68°F - 86°F)
- Damp Location model: 10°C - 40°C (50°F - 104°F)
- UL 924 Listed
- U.S. Patent Nos. D406,279, D400,991, 6,280,042, and 6,019,477
- Damp location listed (selected models)
- NFPA 101 (Life Safety Code)
- NFPA 70 (National Electrical Code)
- Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed
Product Details
General
Application |
|
Color |
|
Environmental Conditions | Damp Location |
Lamp Type |
|
Light Source |
|
Listings |
|
Type | Emergency and Exit |
Certifications and Compliance
Compliance | CEC T20 Compliant |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
BIM
SDS
Please wait, preparing to download your file.
Photometry (2)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LT Series with 6V, 3W, LED MR16 Lamps
|
3 W | ||||||
LT Series with 6V, 5W Lamps
|
5 W |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LTURB3 | UPC 782520864248 | Product Description LT Series desiner combination exit/emergency light, Mounting Type: ceiling or wall mount, Face style: Universal Single/ Double Face, Wording On Sign: EXIT, Letter Color: red, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number LTURW3-0 | UPC 782520849184 | Product Description LT Series desiner combination exit/emergency light, Mounting Type: ceiling or wall mount, Face style: Universal Single/ Double Face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 0, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number LTURWDI | UPC 782520864231 | Product Description LT Series desiner combination exit/emergency light, Mounting Type: ceiling or wall mount, Face style: Universal Single/ Double Face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Replacement Parts
Catalog Number | Description | Replacement Quantity | |
---|---|---|---|
![]() |
6V, 4-4.5Ah, Sealed Lead Acid
|
1
|