- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
SERS Series
By Dual-Lite
SERS Series
By Dual-Lite
Recessed exit sign construction is of high-strength cast aluminum in a choice of textured white, white with brushed face, black or black with brushed face finish.
- Fast, easy installation
- High-strenth cast aluminum
- Long-life LED lamps
- Red or green letter models
- White, black and black or white with brushed face finishes
- Rigid, high impact acrylic letter panel
- AC On Indicator Light
Product Details
General
Ambient Temp. Range | 0°C to 40°C (32°F to 104°F) °C |
Application |
|
Color |
|
Environmental Conditions | Damp Location |
Lamp Type | LED |
Listings |
|
Max Ambient Temperature |
|
Min Ambient Temperature |
|
Type | Emergency and Exit |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
BIM
SDS
Please wait, preparing to download your file.