text.skipToContent text.skipToNavigation

Dynamo Remote Series

by Dual-Lite 

The DYNR is a matching LED remote for the Dynamo Family. Available in wet/Nema 4X or food processing option. Food processing option adds a shield. Single or double lamp-head. Designed for -22°F to 122°F (-30°C to 50°C)

  • Class 1, Division 2, Class 2, Division 1 Certified
  • High Lumen, High Mounting Height
  • LEDs mean no lamps to replace
  • 90 minute full lumen output
  • Wet or NEMA 4X application
  • Food Processing Option
  • Wall, Truss or Pole Mount
  • Universal Mounting Plate
  • Meets UL924 Derangement

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • NEMA 4X
  • Hazardous location
  • Food Processing
  • Cold Temperature
Color Gray
Environmental Conditions
  • Corrosive
  • Damp Location
  • Wet Location
  • Outdoor
Ingress Protection IP66
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 844
  • UL 924
Material - Housing Polycarbonate Housings and shield; Die-cast aluminum lamp-heads
Max Ambient Temperature 50 °C
Min Ambient Temperature -30 °C
New Products Yes
Series DYN Remote
Type
  • Outdoor Area and Site
  • Emergency and Exit
  • Remote lighting head

Certifications and Compliance

Certified Listed
  • Class 1, Division 2, Class 2, Division 1 Certified
  • Certified to UL924 Wet Location Standards
  • UL Sanitation Standards with FP Option
  • IP66 rated for 4x models only
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • NEC Class 1 ,Division 2 Groups A, B, C, D
  • NEC Class 2, Division 1 Groups E, F, and G
  • NEC Class 3
Compliance CEC T20 Compliant
Industry Standard(s)
  • Cold
  • Corrosive
  • Spectron
  • UL
  • UL 844 Hazardous
  • Wet Listed
Nema Rating NEMA 4X

Resources/Downloads

Photometry

IES Files
Dynamo_03 Photometry
Dynamo_06 Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number DYNRD-4X UPC 782520867591 Product Description 3 Watt Double Head Remote, -30° to 50°C Check Inventory
Catalog Number DYNRS-4X UPC 782520867584 Product Description 3 Watt Single Head Remote, -30° to 50°C Check Inventory