text.skipToContent text.skipToNavigation

0120708

By Dual-Lite 

Catalog ID: 0120708

By Dual-Lite
$29.12 USD
Catalog ID:  0120708
Dual-Lite approved, Battery Type=Sealed pure lead, Black, 2.5 A, Output Voltage: 6 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

More Options

Product Details

General

Battery Type Sealed pure lead
Color Black
Compatibility
  • CTB-15
  • CTB-36-12V
Operating Temperature -40 to 40 °C
Terminal Type ¼” F2 Faston terminal
UPC 782520836306
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 5.47 in x 1.79 in x 2.75 in
Height 2.75 in
Length 5.47 in
Weight 1.14 lb
Width 1.79 in

Electrical Ratings

Amperage Rating 2.5 A
Output Voltage 6 VDC

Logistics

Carton Quantity 32
Pallet Quantity 3072

Resources and Downloads