text.skipToContent text.skipToNavigation

0120824

by Dual-Lite 

Catalog ID: 0120824

Dual-Lite approved, Battery Type=Sealed Lead Acid, Black, 7-7.2 A, Output Voltage: 6 VDC, Operating Temperature: -15 to 40 °C, Terminal Type: 1/4" F2 Faston terminals. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

$21.95

Product Details

General

Battery Type Sealed Lead Acid
Color Black
Compatibility
  • AS80
  • AS80I
  • CV3
  • CV3D
  • CV3DI
  • CV3I
  • CVEC15
  • CVEC15I
  • CVT3GB3
  • CVT3GB3D
  • CVT3GB3DI
  • CVT3GB3I
  • CVT3GB5D
  • CVT3GW3
  • CVT3GW3D
  • CVT3GW3DI
  • CVT3GW3I
  • CVT3GW5D
  • CVT3RB3
  • CVT3RB3D
  • CVT3RB3DI
  • CVT3RB3I
  • CVT3RW3
  • CVT3RW3D
  • CVT3RW3DI
  • CVT3RW3I
  • EZ-2D (Current)
  • EZ-2I (Current)
  • EZ-2RI (Current)
  • LM16
  • LM16I
  • LM34D
  • LM34DI
  • LM36CH
  • LM36ICH
  • LM40
  • LM40I
  • LM68D
  • LM68DI
  • LM80
  • LM80I
  • LSC
  • LSCI
  • N4X2
  • N4X2I
  • N4X4
  • N4X4I
  • TG15
  • TG15I
Operating Temperature -15 to 40 °C
Terminal Type 1/4" F2 Faston terminals
UPC 782520854560
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 6.01 in x 1.38 in x 4.01 in
Height 4.01 in
Length 6.01 in
Weight 2.69 lb
Width 1.38 in

Electrical Ratings

Amperage Rating 7-7.2 A
Output Voltage 6 VDC
Voltage Rating 6 V