text.skipToContent text.skipToNavigation

0120922

By Dual-Lite 

Catalog ID: 0120922

By Dual-Lite
$20.27 USD
Catalog ID:  0120922
Dual-Lite approved, Battery Type=Sealed Lead Acid, Black, 3 A, Output Voltage: 6 VDC, Operating Temperature: -15 to 40 °C, Terminal Type: 3/16” F1 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

More Options

Product Details

General

Battery Type Sealed Lead Acid
Color Black
Compatibility
  • LTUGB3
  • LTUGB3I
  • LTUGBD
  • LTUGBDI
  • LTUGW3
  • LTUGW3I
  • LTUGWD
  • LTUGWDI
  • LTURB3
  • LTURB3I
  • LTURBD
  • LTURBDI
  • LTURW3
  • LTURW3I
  • LTURWD
  • LTURWDI
  • LZ15
  • LZ15I
  • LZ2D
  • LZ2DI
Operating Temperature -15 to 40 °C
Terminal Type 3/16” F1 Faston terminal
UPC 782520854850
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 4.92 in x 1.38 in x 2.65 in
Height 2.65 in
Length 4.92 in
Weight 1.3 lb
Width 1.38 in

Electrical Ratings

Amperage Rating 3 A
Output Voltage 6 VDC

Logistics

Carton Quantity 1
Pallet Quantity 1100