text.skipToContent text.skipToNavigation

93011385

By Dual-Lite 

Catalog ID: 93011385

By Dual-Lite
$78.45 USD
Catalog ID:  93011385
Dual-Lite approved, Battery Type: Nickel Cadmium, White, 7 C-Type Cells, 2500 mA, Output Voltage: 8.4 VDC, Operating Temperature: 0 to 45 °C, Terminal Type: 0.1 inch pitch, 2-pole, crimp type terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

More Options

Product Details

General

Ambient Temp. Range -20-30 °C
Battery Type Nickel Cadmium
Color White
Compatibility
  • PGB
  • PGP
  • PGW
  • PGZ
Construction Material - Main Nickel Cadmium (battery)
Environmental Conditions
  • Indoor and Outdoor
  • Dry Location Only
Finish Type Plastic Sleeve
Operating Cycles 200+
Operating Temperature 0 to 45 °C
Temperature Rating 70 °C
Terminal Type 0.1 inch pitch, 2-pole, crimp type terminal
Type Nickel Cadmium (NiCAD)
UPC 782520862268
Warranty Length 2 year full and 8 year pro rata warranty

Dimensions

Depth 1.12 in
Dimensions 7.18 in x 1.12 in x 2.18 in
Height 2.18 in
Length 7.18 in
Weight 1.08 lb
Width 1.12 in

Electrical Ratings

Amperage Rating 2500 mA
Output Voltage 8.4 VDC
Voltage Rating 8.4 VDC

Certifications and Compliance

Form Form 7
Industry Standard(s) UL 924

Logistics

Carton Quantity 1
Pallet Quantity 1