text.skipToContent text.skipToNavigation

93015994

By Dual-Lite 

Catalog ID: 93015994

By Dual-Lite
$21.95 USD
Catalog ID:  93015994
Dual-Lite approved, Battery Type=Nickel Cadmium, White, 4 “AA” Type Cells, 600 mA, Output Voltage: 4.8 VDC, Operating Temperature: 0 to 45 °C, Terminal Type: 0.1 inch pitch, 2-pole, crimp type terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

Product Details

General

Battery Type Nickel Cadmium
Color White
Compatibility
  • SEWLDGBE
  • SEWLDGWE
  • SEWLDRBE
  • SEWLDRWE
  • SEWLSGBE
  • SEWLSGWE
  • SEWLSRBE
  • SEWLSRWE
Operating Temperature 0 to 45 °C
Terminal Type 0.1 inch pitch, 2-pole, crimp type terminal
UPC 782520869427
Warranty Length 2 year full and 8 year pro rata warranty

Dimensions

Dimensions 4.25 in x 1.13 in x 0.63 in
Height 0.63 in
Length 4.25 in
Weight 0.16 lb
Width 1.13 in

Electrical Ratings

Amperage Rating 600 mA
Output Voltage 4.8 VDC

Logistics

Carton Quantity 1
Pallet Quantity 1