text.skipToContent text.skipToNavigation

93043817

By Dual-Lite 

Catalog ID: 93043817

By Dual-Lite
$29.95 USD
Catalog ID:  93043817
Dual-Lite approved, Battery Type=Nickel Metal Hydride (NiMH), White, 2 “AA” Type Cells, 1300 mA, Output Voltage: 2.4 VDC, Operating Temperature: 0 to 70 °C, Terminal Type: 0.1 inch pitch, 2-pole, crimp type terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

More Options

Product Details

General

Battery Type Nickel Metal Hydride (NiMH)
Color White
Compatibility
  • EV2D
  • EV2DB
  • EV2DI
  • EV2DI-24K
  • EV2DI-SMPL
  • EV4D
  • EV4D-SMPL
  • EV4DB
  • EV4DI
  • EV4DI-SMPL
  • EV4DI-WM
Operating Temperature 0 to 70 °C
Terminal Type 0.1 inch pitch, 2-pole, crimp type terminal
UPC 782520869458
Warranty Length 3 year full and 7 year pro rata warranty

Dimensions

Dimensions 2.13 in x 1.14 in x 0.63 in
Height 0.63 in
Length 2.13 in
Weight 0.12 lb
Width 1.14 in

Electrical Ratings

Amperage Rating 1300 mA
Output Voltage 2.4 VDC

Logistics

Carton Quantity 1
Pallet Quantity 1

Resources and Downloads