- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Emergency & Exit Lighting
- Replacement Batteries
- Replacement Battery
Item Added to Your Cart!
Replacement Battery
By Dual-Lite
Catalog ID: 0120894
Replacement Battery
By Dual-Lite
Catalog ID:
0120894
Dual-Lite approved, Battery Type=Nickel Cadmium, White, 4 “AA” Type cells, 600 mA, Output Voltage: 4.8 VDC, Operating Temperature: 0 to 45 °C, Terminal Type: 0.1 inch pitch, 2-pole, crimp type terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.
This battery has been tested and approved to UL 924 for use with Dual-Lite’s CV3, CVD, LE, LN4X, LX, SE, and Hubbell Lighting’s older DMX, GC and NV3 emergency exit sign products.
More Options
Get a Quote
Product Details
General
Battery Type | Nickel Cadmium |
Color | White |
Compatibility |
|
Operating Temperature | 0 to 45 °C |
Terminal Type | 0.1 inch pitch, 2-pole, crimp type terminal |
UPC | 782520851408 |
Warranty Length | 2 year full and 8 year pro rata warranty |
Dimensions
Dimensions | 2.13 in x 1.14 in x 0.89 in |
Height | 0.89 in |
Length | 2.13 in |
Weight | 0.16 lb |
Width | 1.14 in |
Electrical Ratings
Amperage Rating | 600 mA |
Output Voltage | 4.8 VDC |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 144 |
Resources and Downloads
Customer Notices
Specifications
SDS
Please wait, preparing to download your file.