text.skipToContent text.skipToNavigation

Dynamo DYNC Series

by Dual-Lite 

The “Dynamo” DYNC Series is a highly versatile superior lumen output, industrial application combination Exit/Emergency lighting unit designed to provide a minimum of 90 minutes illumination when primary power is lost.

  • NEMA 4X Rated
  • UL Sanitation Certified
  • Full Lumen output over 90 minutes of battery discharge
  • Heavy Duty die-cast construction with polycarbonate shields
  • Long-life Lithium Iron Phosphate battery
  • Red or Green Letters in White or Black Finish
  • Wall, Ceiling or End Mount

Product Details

General

Application
  • NEMA 4X
  • Wet
  • Industrial
Color
  • White
  • Black
Environmental Conditions Wet Location
Finish Type Powder Coat
Lamp Type LED
Light Source LED
Material - Housing Die-Cast Aluminum
Mounting Type Surface
Warranty Length 5 Year Full

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage
  • 3 W
  • 6 W
Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Certification NEMA 4X
Certified Listed
  • CSA
  • UL

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files
DYNC_03 Photometry
DYNC_06 Photometry