text.skipToContent text.skipToNavigation

Emergency Lighting Central Battery

By Dual-Lite 
By Dual-Lite
Life Safety System
  • Available with 50, 75 or 100W DC output
  • Includes Long-Life Lithium Iron Phosphate battery
  • Spectron® Self-Test/Self-Diagnostics standard
  • Microprocessor controlled charger
  • Provides emergency lighting for the UL924 required minimum of 90 minutes, or longer based on load
  • Electrical distribution of multiple LED remotes and normally-on exit signs
  • Powers indoor, outdoor and industrial remotes
  • 120/277VAC, 50/60Hz input

Product Details

General

Ambient Temp. Range (50° to 104°F) 10 to 40 °C
Battery Type Lithium Iron Phosphate
Finish Type White
Material - Housing Injection Molded Thermoplastic
Mounting Type Wall mount
Self-Diagnostics yes

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents

Stocked Items

Catalog Number UPC Product Description
Catalog Number ELSS100 UPC 840141404011 Product Description ELSS Central Battery System, Remote Capacity: 100 W, Damp Location, Spectron Selft-Test/Self-Diagnostics, Finish Type: White.
Catalog Number ELSS50 UPC 840141404035 Product Description ELSS Central Battery System, Remote Capacity: 50 W, Damp Location, Spectron Selft-Test/Self-Diagnostics, Finish Type: White. Check Inventory
Catalog Number ELSS75 UPC 840141404028 Product Description ELSS Central Battery System, Remote Capacity: 75 W, Damp Location, Spectron Selft-Test/Self-Diagnostics, Finish Type: White.