text.skipToContent text.skipToNavigation

OCR Series

by Dual-Lite 

Outdoor diecast Aluminum Wet Location Listed Remote Lighting Heads

More Information

Overview

Decorative outdoor lamp heads and mounting plate assemblies

  • Matches HCX Combination Emergency Lighting Unit/LED Exit Sign Styling
  • All diecast aluminum construction
  • Available in white, black or dark bronze finish
  • Single or twin lamp fixtures
  • 5 Watt Halogen MR16 lamps supplied standard
  • Optional 3 Watt LED MR16 lamps
  • Housing rated to 50 Watts maximum
  • Mounts to 3.5" octagonal or square double-gang boxes
  • Compliance
  • UL Wet Location Listed

General

Type
  • Outdoor Area and Site
  • Accessories
  • Emergency and Exit

Certifications and Compliance

Industry Standard(s) Wet listed
Catalog Number Product Description
OCRDZ0605
Twin Remote Heads, Dark Bronze, 6V, 5WCheck Inventory
OCRSZ0603L
SINGLE REMOTE HEAD, DARK BRONZE, 6V, 3WCheck Inventory
OCRDW0605
Twin Remote Heads, White, 6V, 5WCheck Inventory
OCRSW0605
Single Remote Head, White, 6V, 5WCheck Inventory
OCRSZ0605
Single Remote Head, Dark Bronze, 6V, 5WCheck Inventory