text.skipToContent text.skipToNavigation

HUBBCOM™ RCS Indoor AC Handset/Speaker Station; Ethernet with ALT Page & RTU

by GAI-Tronics 

Catalog ID: 915-141R300

An ideal addition to a HUBBCOM® system when communication in noisy, dirty or rugged environments is needed. Provides overhead speaker paging and general intercom functions for a network or stand-alone system.

  • Multicast VoIP Technology
  • Serverless Architecture
  • Full Duplex Communication
  • Five Party Lines
  • Efficient 30 Watt Class D Amplifier
  • Ambient Level Sensing (ALS)
  • Remote Terminal Unit (RTU) Operation for Input/Output Applications
  • Remote Monitoring
  • Indoor Station
  • Handset
  • AC (120/230v)

Product Details

General

Application
  • Maintenance Areas
  • Warehouse Facilities
  • Production Areas
Color Black
Connectivity Options Ethernet with ALT page and RTU
Construction 16 guage cold-rolled steel
Temperature Range -22° F to +140° F (-30° C to +60° C)

Dimensions

Cubic Capacity 481.6875 cu.in
Depth 7.34
Height 12.5 in
Width 5.25 in

Electrical Ratings

Supply Voltage 120/230 VAC

Certifications and Compliance

Certified Listed
  • UL60950
  • CAN/CSA-22.2 No. 60950