text.skipToContent text.skipToNavigation

HUBBCOM™ IP Devices - Desktop/Wall-Mount, Hands-free

by GAI-Tronics 

Catalog ID: GSC2000

HUBBCOM™ IP Devices has a multi-functional design that will provide solutions for all your communication needs. It provides the ability to combine web application control, VoIP SIP telephone operation, overhead speaker broadcasts, and point-to-point server-less IP communication (audio and/or video).

Product Details

General

Application
  • Warehouse
  • Manufacturing Facility
  • Educational Facility (classroom or campus)
  • Office
  • Bus
  • Rail Platform
  • Transit
  • Security
  • Food Processing
Connectivity Options VoIP WiFi
Mount location Wall-Mount
Operating Temperature 0° C to 50° C

Dimensions

Cubic Capacity 164.934 cu.in
Depth 2.1
Height 10.2 in
Weight 3.0 lb
Width 7.7 in

Resources/Downloads