- Products
-
Products
-
Products
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
- Markets
- Markets
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- CONTACT US
- CONTACT US
- Products
-
Products
-
Products
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
- Markets
- Markets
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- CONTACT US
- CONTACT US
- Products
- Data & Communications
- Mass Notification
- Head-End Equipment
- Audio Control Center - Model ACC2500
Item Added to Your Cart!
Audio Control Center - Model ACC2500
by GAI-Tronics
Catalog ID: ACC2500
Audio Control Center - Model ACC2500
by GAI-Tronics
Catalog ID: ACC2500
The ACC2500 Audio Control Center deskset is a head-end component of a stand-alone public address system that offers a feature-rich, yet cost effective, solution of central audio control for Mass Notification. The ACC2500 is extremely user-friendly, offering single button activation of common alarms or pre-programmed messages generated by the Model 10959-903 Audio Messenger Interface.
- Provides Head-End Control for GAI-Tronics® Campus Public Address Systems
- Initiates up to 125 Different Tone/Voice Messages in Conjunction with GAI-Tronics’ Audio Messenger Interface (AMI)
- Live Voice Broadcast Utilizing Pressbar Handset, Integral Microphone, or Optional Plug-in Desk Microphone
- Voice Broadcast Override of Active Alarm Tone/Message
- One-Touch Alarm Activation Buttons (8)
- DTMF Keypad for Individual Addressable Amplified Speaker or Stanchion Broadcast Product Access
- System Monitoring Via Integral Speaker
- 32-Character LCD Display
- Programmable Zone/Alarm Alias Display
- Communicates with AMI via RS232
- Alarm Deactivation Control
- PC Programmable
- Plug-in Power Supply Included
Product Details
General
Color | Black |
Type | Audio Control Center |
Dimensions
Dimensions | 8.9 in x 7.6 in x 4.7 in |
Height | 4.7 in |
Length | 8.9 in |
Weight | 3.2 lb |
Width | 7.6 in |
Resources/Downloads
Literature
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Related Products