- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Paging & Intercom
- ADVANCE
- SmartSeries Stations
- SmartSeries Indoor Stations
- Intelligent Plant Paging/Intercom Station
Item Added to Your Cart!
Intelligent Plant Paging/Intercom Station
By GAI-Tronics
Catalog ID: 700-802
Intelligent Plant Paging/Intercom Station
By GAI-Tronics
Catalog ID:
700-802
Indoor SmartSeries Wall Station, Single-Party Line, UL Listed; Consists of 701-902 and 702A
- Station off-hook status monitored
- Page and off-hook duration limited to prevent nuisance pages and open microphone problems
- SmartVolume feature automatically adjusts station speaker volume according to background noise
- Self-diagnostics monitor status and report problems with speaker amplifier, speaker voice coil, cable path, and handset amplifier
- Priority page allows important messages to override operational communications. Different priorities are available for normal and alarm modes
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Color | Gray |
Material | Steel |
Output Level Speaker | 8 / 16 Ohm |
Power | 12 W |
Series | SmartSeries |
Signal Type | Analog |
Type |
|
Weather Rating | Indoor |
Dimensions
Cubic Capacity | 572.7753 cu.in |
Depth | 8.73 |
Height | 8.1 in |
Weight | 11.8 lb |
Width | 8.1 in |
Electrical Ratings
Signal | 33 Ohm |
Certifications and Compliance
Certification | UL |
Hazardous Rating(s) | UL Div 2 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.