SKU-LE300-IP
SKU-LE300-IP

IP Line Extender - LE300IP

Brand:

GAI-Tronics

Catalog ID:

LE300-IP

The GAI-Tronics Model LE300-IP Line Extender is used in pairs to connect two Page/Party®, SmartSeries™ or ICS systems together over an IP Network using Fast Ethernet or Gigabit Ethernet access. It can extend the system by linking two Page/Party® system cables located in areas separated by an appreciable distance.

  • For Use with Page Party® and SmartSeries™ Systems
  • Transmission over an IP Network
  • Digital Transmission of Page Line and 5 Party Lines and Data
  • Transmission Range only limited by the IP Network
  • T1 or E1 Technology Supported
  • Page Line Monitor
  • Audio Detector
  • Ground-Fault Detector
  • 5 External Auxiliary Outputs

Product details

General

Power Consumption
82 Watts (Maximum)
Temperature Range
+32° F to +122° F (0° C to 50° C)

Dimensions

Cubic Capacity
2760 cu.in
Depth
6.9
Height
20 in
Weight
40 lb
Width
20 in

Resources and downloads