- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Radio Dispatch Products
- Desksets
- DC Remote Deskset
Item Added to Your Cart!
DC Remote Deskset
By GAI-Tronics
Catalog ID: IDR1000A
DC Remote Deskset
By GAI-Tronics
$1,702.30 USD
Catalog ID:
IDR1000A
The IDR1000A DC Remote Deskset provides radio system control from a remote location. Changes in DCcurrent through a telephone line tell the remote adapter to control radio functions such as transmit, channelchanges, and monitor.
Add to List
Add to Project List
More Options
Check Inventory
Get a Quote
Product Details
General
Application |
|
Color | Black |
Signal Type | Analog |
Type | Desksets |
UPC | 850025795487 |
Dimensions
Dimensions | 8.9 in x 7.6 in x 4.7 in |
Height | 4.7 in |
Length | 8.9 in |
Weight | 2.4 lb |
Width | 7.6 in |
Electrical Ratings
Signal | 600 Ohm |
Voltage Rating Description | 10.5 - 16 VDC |
Certifications and Compliance
Certified Listed | UL/CSA/FCC |
Resources and Downloads
Specifications
Brochures
Literature
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Accessories
Product Name | Description | |
---|---|---|
![]() |
Desktop Microphone for desksets and audio accessory box
|
|
![]() |
Single-Earpiece Headset
|
|
![]() |
Heavy-duty, Dual Footswitch
|