SKU-238-001FS
SKU-238-001FS
SKU-397-001FS-3
SKU-238-001FS-2

Compact Surface-Mount Enclosure

Brand:

GAI-Tronics

Catalog ID:

238-001FS

Stainless Steel Surface-Mount Enclosure; designed to accommodate compact (FS) series telephones and utilizes Model 231-001FS Pole Mount Kit

  • 304 Stainless Steel, 0.063-inch Thickness, with Sealed Seams
  • Brushed and Passivated Finish
  • Accommodates Compact (FS) Series Flush-Mount Telephones
  • Compatible with the Model 231-001FS Pole-mounting Kit

Product details

General

Compatibility
Compatible with Compact FS Series Telephones. Compact Series Telephones Sold Separately
Construction
304 Stainless Steel, 0.063-Inch Thickness
Mount location
Surface-Mount

Dimensions

Cubic Capacity
141.44 cu.in
Depth
2.56
Height
8.5 in
Width
6.5 in