text.skipToContent text.skipToNavigation

RED ALERT® Telephones - Model 393AL-002

By GAI-Tronics 

Catalog ID: 393AL-002

By GAI-Tronics
Catalog ID:  393AL-002
GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 393-00x is considered to be Type 3R weatherproof compliant when installed on any flat surface.
  • Weather-resistant (Type 3R) Surface-Mount Design
  • Rugged Cast-aluminum Enclosure with Powder-coated Epoxy, Safety Yellow
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software
  • Voice Annunciation Option
Add to List

More Options

Product Details

General

Color Yellow
Connectivity Options Analog
Mount location Surface-Mount
Output Level Speaker 87 dB @ 1 M
Signal Type Analog
Type Emergency Telephones
Weather Rating Type 3R

Dimensions

Dimensions 4.0 in x 8.0 in x 9.5 in
Height 9.5 in
Length 4.0 in
Weight 7.8 lb
Width 8.0 in

Electrical Ratings

Signal Phone Line

Certifications and Compliance

Certified Listed UL/CSA, FCC, IC

Resources and Downloads