text.skipToContent text.skipToNavigation

Clean Phone® VoIP Telephone (Flush-Mount), UL

by GAI-Tronics 

Catalog ID: 295-702F

The Clean Phone® VoIP telephone offers hands-free communications over an existing VoIP network for clean room or sterile environments. These telephones are intended for connection, via RJ45, to a 10/100 BaseT Ethernet and using either PoE or an external dc power source. The Clean Phone® VoIP telephone features alarm reporting that permits monitoring the telephone’s activity and address maintenance issues immediately. The Clean Phone® telephone is also compatible with GAI-TRONICS’ TMA (Telephone Management Application) software for maintenance monitoring from a central location. Embedded web pages permit access to each telephone, via a browser such as Internet Explorer®, to view, monitor, and change settings within the unit.

  • VoIP Design, SIP Compatible
  • Web Page Configuration
  • PoE or External 24-48 V dc Power
  • Real-time Alarm Reporting via Email
  • RJ45 Direct Connection
  • Three Auto-dial Numbers Allow Quick Communication at the Touch of a Button
  • Completely Smooth Front Panel is Sealed with an Overlay that Keeps the Phone Particulate-free and Makes Cleaning Quick and Easy
  • Oversized Buttons with Clearly Marked Functions Permit Operation for Gloved Hands
  • Auto-answer Feature
  • Multicast (up to 8 addresses) or Peer-to-peer Capable
  • Four Inputs and Two Volt-free Outputs for Peripheral Control
  • Flush-Mount Model
  • Automatic Call Divert (rollover), via Memory List
  • Compatible with TMA Software for Usage and Maintenance
  • UL/CSA 60950 Listed
  • Compatible with TMA (Telephone Management Application) Software
  • Flush or Surface-mount Model

Product Details

General

Color Overlay
Connectivity Options VoIP
Mount location Flush-Mount
Output Level Speaker 87 dB @ 1M
Signal Type VoIP - SIP
Type Keypad
Weather Rating Indoor

Dimensions

Height 10.73 in
Length 2.0 in
Weight 12.1 lb
Width 10.72 in

Electrical Ratings

Signal Ethernet
Voltage Rating Description 24-48 VDC or PoE

Certifications and Compliance

Certified Listed UL/CSA/FCC