- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Telephones
- Hands-free Telephones
- PHP (Public Help Point) Telephones
- PHP400 Help Point (SMART analogue), white, 1 button (requires 230 VAC mains power)
Item Added to Your Cart!
PHP400 Help Point (SMART analogue), white, 1 button (requires 230 VAC mains power)
By GAI-Tronics
Catalog ID: 228-02-6241-90W
PHP400 Help Point (SMART analogue), white, 1 button (requires 230 VAC mains power)
By GAI-Tronics
Catalog ID:
228-02-6241-90W
The PHP400 Help Point is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA).The unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-TRONICS’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging.
- Large, vandal resistant metal buttons, palm operable
- Raised text button legends with Braille
- Integral Induction Loop facility for hearing impaired
- Audio-visual ring indication
- Emergency override
- Hands-free Operation
- Local PA
- Robust and weather resistant - IP55
- 1 button auto-dial option with remote programming
- Suitable for pole mounting to a single PSTN post or surface mounting, simple installation
- 400 mm diameter
- NETWORK RAIL Approved
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Public Areas |
CE Compliant | Yes |
Color | White |
Connectivity Options | SMART Analogue |
Mount location | Pole mounting (PSTN) or Surface mounting |
Operating Temperature | -20 °C to +60 °C |
Power | Requires 230 VAC mains power |
Storage Temperature Range | -40° C to +70° C |
Type | 1 Button |
Weather Resistant | Yes |
Certifications and Compliance
CE Compliant | Yes |
Compliance | IP55 |
Resources and Downloads
Literature
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Accessories
Product Name | Description | |
---|---|---|
![]() |
Mounting Post (1.42 metre) for use with PHP400 Help Point telephones; galvanised
|