- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
- Markets
- Markets
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- CONTACT US
- CONTACT US
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
- Markets
- Markets
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- CONTACT US
- CONTACT US
- Products
- Data & Communications
- Telephones
- Hands-free Telephones
- PHP (Public Help Point) Telephones
- PHP400 Help Point (VoIP), white, 1 button, induction loop (requires 48 VDC)
Item Added to Your Cart!
PHP400 Help Point (VoIP), white, 1 button, induction loop (requires 48 VDC)
By GAI-Tronics
Catalog ID: 122-02-0011-11W
PHP400 Help Point (VoIP), white, 1 button, induction loop (requires 48 VDC)
By GAI-Tronics
Catalog ID:
122-02-0011-11W
The PHP400 Help Point is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA). VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-TRONICS' voIP-SIP phones offer a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.
More Options
Get a Quote
Product Details
General
Application | Public Areas |
CE Compliant | Yes |
Color | White |
Connectivity Options | VoIP |
Mount location | Pole mounting (PSTN) or Surface mounting |
Operating Temperature | -20 °C to +60 °C |
Storage Temperature Range | -40° C to +70° C |
Type | 1 Button |
Weather Resistant | Yes |
Certifications and Compliance
CE Compliant | Yes |
Resources and Downloads
Literature
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Accessories
Product Name | Description | |
---|---|---|
![]() |
Mounting Post (1.42 metre) for use with PHP400 Help Point telephones; galvanised
|