text.skipToContent text.skipToNavigation

RED ALERT® Emergency Telephones - Retrofit Series - Ramtel (Model 397-004RT)

By GAI-Tronics 

Catalog ID: 397-004RT

By GAI-Tronics
Catalog ID:  397-004RT
GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xRT and 398-00xRT Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Ramtel 6-hole Emergency Telephone.
Add to List

More Options

Product Details

General

Color Silver
Connectivity Options Analog
Mount location Flush-Mount
Output Level Speaker 87 dB @ 1 M
Signal Type Analog
Type
  • Retrofit Emergency Telephones
  • Auto-Dial
Weather Rating Type 3R

Dimensions

Dimensions 2.48 in x 8.25 in x 11.88 in
Height 11.88 in
Length 2.48 in
Weight 6.5 lb
Width 8.25 in

Electrical Ratings

Signal Phone Line

Certifications and Compliance

Certified Listed UL/CSA, FCC, IC

Resources and Downloads