text.skipToContent text.skipToNavigation

RED ALERT® Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 398-004TP)

By GAI-Tronics 

Catalog ID: 398-004TP

By GAI-Tronics
Catalog ID:  398-004TP
GAI-Tronics’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xTP and 398-00xTP Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Talk-A-Phone 6-hole Emergency Telephone.
Add to List

More Options

Product Details

General

Color Silver
Connectivity Options Analog
Mount location Flush-Mount
Output Level Speaker 87 dB @ 1 M
Signal Type Analog
Type
  • Retrofit Emergency Telephones
  • Keypad
Weather Rating Type 3R

Dimensions

Dimensions 2.5 in x 9.5 in x 11.75 in
Height 11.75 in
Length 2.5 in
Weight 7.2 lb
Width 9.5 in

Electrical Ratings

Signal Phone Line

Certifications and Compliance

Certified Listed UL/CSA, FCC, IC

Resources and Downloads