text.skipToContent text.skipToNavigation

Auteldac 4 (VoIP), black, curly cord (0.32 up to 1 metre), 18 button, ATEX, noise cancelling

by GAI-Tronics 

Catalog ID: 212-02-7008-001

The VoIP Auteldac 4 (A4) is the world’s first ATEX and IECEx Zone 1 & Zone 21 approved IP telephone.Providing simple network connection without the need for analogue convertors, extending VoIP access to arduous industrial atmospheres and environmental extremes. For futher options including INMETRO and GOST, please contact GAI-TRONICS for details.

Product Details

General

CE Compliant Yes
Color Black
Connectivity Options VoIP
Mount location Surface-Mount
Output Level Ringer 90 dBA @ 2 ft.
Signal Type VoIP - SIP
Type 18 Button
Weather Rating IP66

Dimensions

Dimensions 5.5 in x 7.5 in x 11.5 in
Height 11.5 in
Length 5.5 in
Weight 7 lb
Width 7.5 in

Electrical Ratings

Signal Ethernet
Voltage Rating Description 24-48 VDC or PoE

Certifications and Compliance

CE Compliant Yes

Resources/Downloads