text.skipToContent text.skipToNavigation

Flush-panel Handset Telephone - VoIP (Keypad)

by GAI-Tronics 

Catalog ID: 276-700

GAI-Tronics’ SIP compatible VoIP Handset Flush-mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an external power source. VoIP telephones are compatible with Cisco's UCM Version 5.0 or newer.

  • Stainless Steel Construction
  • Embedded Browser (No Additional Interface Required) for Web Page Configuration
  • Power Over Ethernet or External 24-48 V dc Supply
  • SIP Compatible
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Real-time Email Fault Reporting
  • Flush-Mount
  • Full Keypad
  • Conformal-coated PCBA
  • Hearing Aid Compatible
  • Non-moveable Hookswitch
  • Handset with Noise-cancelling Microphone and 29-inch Armored Cord
  • Volume Control Pushbutton
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed
  • Compatible with TMA (Telephone Management Application) Software

Product Details

General

Application Indoor & Outdoor Use
Color Silver
Connectivity Options VoIP
Mount location Flush-Mount
Output Level Ringer 86 dBA @ 2 ft.
Signal Type VoIP - SIP
Type Keypad
Weather Rating Type 3R

Dimensions

Dimensions 2.44 in x 10.0 in x 12.0 in
Height 12.0 in
Length 2.44 in
Weight 7 lb
Width 10.0 in

Electrical Ratings

Signal Ethernet
Voltage Rating Description 24-48 VDC or PoE

Certifications and Compliance

Certified Listed UL/FCC