text.skipToContent text.skipToNavigation

Behavioral Health Surface-Mount VoIP Telephone (Keypad)

by GAI-Tronics 

Catalog ID: 210-700BH

GAI-Tronics Behavioral Health series of rugged telephones are designed for use in environments where conversation privacy is desired but safety is a concern. The Model 210-700BH Surface-mount Handset Telephone is equipped with a shortened, 12-inch handset cord to prevent the handset being used as a weapon. The cord is also short enough to prevent the possibility of strangulation. Its rugged design provides both quality and longevity. The Model 210-700BH is a SIP-compatible telephone that is ideally suited for installation in any area requiring the Americans with Disabilities Act maximum protrusion Depth of 4 inches (corridors, hallways, passageways) or on any flat surface. The unit’s rear mounting plate provides telephone line access, eliminating visibility of, or access to, cabling. Additionally, the 210-700BH is secured with security hardware to prevent vandalism.

  • Surface-Mount for Indoor Use
  • Embedded Browser or Web Page Configuration
  • Power over Ethernet or Alternative 24-48 V dc Supply
  • SIP Compatible
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Real-time Email Fault Reporting
  • Brushed Stainless Steel Housing
  • Front Panel Pushbutton Volume Control
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored
  • Ringer with Loudness Control
  • Less than 3½-inch Depth
  • UL /CSA 60950
  • ADA Compliant for Corridor Installation
  • FCC CRF 47 Part 15

Product Details

General

Application
  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities
Connectivity Options VoIP
Material Front Panel: 14-gauge (0.075 inch) type 304 brushed stainless steel; Braille Dial Pad: Chrome-plated zinc
Mount location Surface-Mount
Operating Temperature -4° F to +140° F (-20° C to +60° C)
Storage Temperature Range -40° C to +70° C
Type Keypad

Dimensions

Cubic Capacity 179.85 cu.in
Depth 3.27
Height 10 in
Weight 5.5 lb
Width 5.50 in

Certifications and Compliance

Certification
  • UL
  • CSA
Certified Listed UL/CSA 60950
Compliance FCC CRF 47 Part 15

Resources/Downloads

Accessories

Product Name Description
Tamperproof Screwdriver
Tamperproof Screwdriver, Model 233-001, T-25 Size Torx